IESNA:LM-63-2002
[TEST]P1380343
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2407-184-6)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SB1A-735-U-T2-HSS
[LUMINAIRE] VALET TUNNEL HIGH DENSITY LED ARRAYS 1SQUARE 31W 70CRI 3500K FIXTURE w/ TYPE II DISTRIBUTION OPTIC AND HOUSE SIDE SHIELD
[LAMP] (26) 3500K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.26A 31.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]3500K
[_THDi]6.4%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]3159.7
TILT=NONE
26 -1 1 37 22 1 1 0.5000 0.5000 0.0000
1.000 1 31.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 78 85 90 95 105 115 125 135 145 155 165 175 180 
472.9 523.4 561.5 573.9 573.9 557.9 513.6 455.2 433.9 466.7 526.9 595.1 700.5 824.5 948.4 1047.6 1130.0 1200.8 
1284.1 1375.3 1447.9 1455.9 1340.8 1101.7 750.1 407.4 261.2 178.9 120.4 76.2 43.4 22.1 10.6 5.3 3.5 0.0 0.0 
472.9 522.5 562.3 575.6 573.9 557.0 514.5 458.7 434.8 470.2 523.4 587.1 698.7 820.0 947.6 1053.8 1140.6 1217.7 
1294.7 1371.8 1460.3 1463.0 1390.3 1138.8 735.0 418.0 271.0 183.3 124.9 80.6 46.0 23.9 12.4 5.3 2.7 0.0 0.0 
472.9 524.3 560.6 575.6 580.1 565.0 529.6 476.4 444.6 466.7 513.6 579.2 674.8 789.0 929.0 1065.3 1155.7 1205.3 
1295.6 1378.0 1470.1 1512.6 1471.8 1281.4 901.5 520.7 334.7 234.7 166.5 101.0 62.9 39.9 24.8 15.9 4.4 0.9 0.0 
472.9 520.7 561.5 580.1 586.2 582.7 556.1 513.6 471.1 468.5 505.7 560.6 632.3 731.5 844.8 952.9 1060.9 1151.2 
1238.9 1336.3 1447.0 1534.7 1548.0 1463.0 1252.2 806.8 459.6 325.9 240.9 161.2 111.6 71.7 43.4 17.7 6.2 0.9 0.0 
472.9 521.6 558.8 582.7 598.6 599.5 589.8 564.1 528.7 504.8 511.9 548.2 601.3 676.6 770.4 881.1 983.9 1080.4 1173.4 
1277.0 1392.1 1532.0 1648.1 1655.1 1548.9 1237.1 724.4 395.9 284.3 214.3 135.5 86.8 56.7 31.0 7.1 1.8 0.0 
472.9 517.2 552.6 585.4 607.5 619.9 624.3 619.9 603.1 582.7 567.7 576.5 611.0 659.8 726.2 813.8 919.2 1026.4 1136.2 
1243.3 1362.9 1485.1 1656.0 1820.7 1885.4 1793.3 1400.1 771.3 338.3 191.3 125.8 70.0 39.9 23.9 9.7 2.7 0.0 
472.9 507.4 547.3 580.9 606.6 635.0 650.0 668.6 673.9 679.2 681.9 690.7 704.9 733.3 783.7 851.0 942.2 1042.3 1162.8 
1291.2 1417.8 1548.9 1673.7 1889.8 2180.3 2429.1 2381.3 1851.7 1103.4 506.5 136.4 72.6 42.5 18.6 10.6 4.4 0.0 
472.9 501.2 531.3 564.1 600.4 629.6 661.5 696.1 733.3 766.0 807.6 832.4 858.1 882.9 921.0 982.1 1082.2 1197.3 
1328.4 1467.4 1610.9 1744.6 1872.1 2010.2 2251.1 2675.3 3038.4 2947.2 2431.8 1695.9 1061.8 462.3 104.5 36.3 
15.1 6.2 0.0 
472.9 493.3 518.1 546.4 578.3 609.3 647.4 687.2 740.3 791.7 856.3 916.6 985.6 1062.7 1152.1 1264.6 1400.1 1547.1 
1717.1 1872.1 2025.3 2156.4 2271.5 2389.3 2515.0 2741.7 3033.1 3155.3 2932.1 2439.8 1638.3 572.1 137.3 51.4 
16.8 6.2 0.0 
472.9 488.0 512.7 539.3 567.7 601.3 635.0 675.7 721.7 774.0 841.3 905.1 971.5 1037.9 1134.4 1252.2 1398.3 1555.1 
1726.9 1906.6 2065.2 2218.4 2372.4 2500.0 2663.8 2889.6 3144.7 3208.4 2965.8 2507.9 1667.5 550.8 116.9 52.2 
17.7 7.1 0.0 
472.9 481.8 499.5 517.2 542.9 565.0 598.6 631.4 666.8 709.3 765.1 815.6 867.0 933.4 1005.1 1095.5 1203.5 1327.5 
1459.4 1594.0 1721.6 1825.2 1913.7 2016.4 2127.1 2255.6 2357.4 2323.7 2056.3 1758.7 1170.7 321.5 75.3 34.5 13.3 
6.2 0.0 
472.9 478.2 486.2 495.9 514.5 534.0 553.5 580.9 604.8 633.2 673.0 706.7 738.6 774.9 813.8 868.7 942.2 1013.1 1099.9 
1180.5 1248.7 1309.8 1356.7 1402.7 1455.9 1517.9 1563.9 1509.0 1288.5 1096.3 758.9 250.6 47.8 23.0 10.6 6.2 0.0 
472.9 475.6 473.8 480.9 488.8 497.7 503.9 508.3 515.4 523.4 529.6 529.6 518.1 507.4 488.8 477.3 476.4 480.0 493.3 
510.1 530.5 542.9 547.3 529.6 507.4 496.8 433.0 310.0 201.9 129.3 81.5 40.7 19.5 11.5 7.1 5.3 0.0 
472.9 458.7 442.8 430.4 415.3 395.0 365.7 332.1 293.1 248.0 211.7 187.7 170.0 162.9 162.1 160.3 156.7 156.7 158.5 
160.3 155.9 142.6 127.5 108.0 90.3 71.7 54.9 42.5 34.5 27.5 20.4 15.1 10.6 8.0 5.3 3.5 0.0 
472.9 444.6 416.2 378.1 340.1 294.0 238.2 194.8 166.5 150.5 143.5 139.0 135.5 132.0 129.3 125.8 123.1 117.8 112.5 
107.2 101.8 96.5 88.6 77.9 64.6 53.1 44.3 37.2 31.0 24.8 18.6 12.4 8.0 6.2 3.5 2.7 0.0 
472.9 432.2 387.0 327.7 270.1 213.4 173.6 155.9 145.2 136.4 126.6 118.7 113.4 108.0 102.7 98.3 94.8 91.2 87.7 84.1 
78.8 73.5 69.1 63.8 57.6 50.5 43.4 36.3 29.2 20.4 14.2 9.7 7.1 3.5 2.7 1.8 0.0 
472.9 423.3 357.8 290.5 219.6 174.5 157.6 147.9 139.0 127.5 116.0 106.3 98.3 92.1 87.7 83.2 78.8 74.4 71.7 69.1 68.2 
66.4 63.8 59.3 54.9 47.8 40.7 32.8 24.8 17.7 12.4 8.9 5.3 3.5 1.8 1.8 0.0 
472.9 411.8 332.1 254.2 187.7 162.1 152.3 142.6 132.0 119.6 108.0 99.2 93.0 86.8 82.4 77.9 74.4 70.8 68.2 66.4 64.6 62.9 
60.2 56.7 52.2 47.8 41.6 35.4 29.2 23.0 18.6 14.2 8.9 2.7 1.8 1.8 0.0 
472.9 409.1 323.2 232.0 175.3 158.5 150.5 140.8 128.4 116.9 105.4 97.4 89.4 84.1 80.6 77.0 72.6 70.0 66.4 65.5 63.8 62.0 
58.4 54.9 50.5 46.0 40.7 34.5 30.1 25.7 20.4 15.1 8.0 3.5 2.7 1.8 0.0 
472.9 402.0 305.5 214.3 169.1 156.7 147.9 138.1 127.5 115.1 104.5 95.6 87.7 82.4 77.9 75.3 72.6 68.2 64.6 62.9 60.2 58.4 
55.8 51.4 46.0 39.0 32.8 28.3 23.9 19.5 15.9 10.6 4.4 3.5 2.7 1.8 0.0 
472.9 397.6 299.3 207.2 167.4 155.9 147.0 137.3 126.6 115.1 103.6 93.9 85.0 79.7 76.2 73.5 70.8 65.5 62.9 61.1 59.3 57.6 
54.0 47.8 39.9 32.8 24.8 21.3 16.8 13.3 8.9 6.2 3.5 2.7 2.7 1.8 0.0 
472.9 398.5 301.1 206.3 167.4 155.9 148.8 138.1 126.6 115.1 104.5 94.8 85.0 79.7 76.2 74.4 70.8 65.5 62.9 62.0 60.2 56.7 
53.1 46.9 39.9 31.9 23.9 19.5 15.9 12.4 8.9 5.3 3.5 2.7 1.8 0.9 0.0 
